Double toothed timing belt / Megapower / T# / PUR / steel / MEGADYNE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60010230144

Part Number
60010230144
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.18 €

1 12 Days

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Nominal width W (mm)(mm) 25 Temperature range (Min) -25
Temperature range (Max) 80 Division(mm) 10 Tension members Steel
Customs tariff number 39269097 Weight(g) 147

This page is Double toothed timing belt / Megapower / T# / PUR / steel / MEGADYNE , part number 60010230144.
You can find the detail information about specifications and dimensions on part number 60010230144.

Tech Support