Manufacturer part number: R166611420
Brand: BOSCH REXROTH
Price: 63.79 €
Delivery time: 70 Days
Rail Width: 15 mm
Mounting Height H: 24 mm
Preload: [Light Preload] Interchangeable, Light Preload
Nominal Part Number: 15
Basic Load Rating: Dynamic Load: 8467 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R166611420
Standard BSHP ball runner block made of steel
Definition of the format of ball runner blocks
Criterion | Designation | Code (example) | ||
F | N | S | ||
Width | Flange (F) | F | ||
Slimline (S) | S | |||
Wide (B) | B | |||
Compact (C) | C | |||
Length | Normal (N) | N | ||
Long (L) | L | |||
Short (K) | K | |||
Height | Standard height (S) | S | ||
High (H) | H | |||
Low (N) | N |
Dynamic characteristics
Travel speed: vmax = 5 m/s
Acceleration: amax = 500 m/s2
(If Fcomb > 2.8 · Fpr : amax = 50 m/s2)
Note on lubrication
▶ Pre-lubricated
Note
Can be used on all SNS/SNO ball guide rails.
Options and material numbers
Size | Ball runner blocks with size | Preload class | Accuracy class | Seals on ball runner blocks | |||||||
without ball chain | with ball chain | ||||||||||
C0 | C1 | N | H | SS | LS | DS | SS | LS | DS | ||
15 | R1666 1 | 9 | 4 | 3 | 20 | 21 | – | 22 | 23 | – | |
1 | 4 | 3 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||
20 | R1666 8 | 9 | 4 | 3 | 20 | 21 | – | 22 | 23 | – | |
1 | 4 | 3 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||
25 | R1666 2 | 9 | 4 | 3 | 20 | 21 | – | 22 | 23 | – | |
1 | 4 | 3 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||
30 | R1666 7 | 9 | 4 | 3 | 20 | 21 | – | 22 | 23 | – | |
1 | 4 | 3 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||
35 | R1666 3 | 9 | 4 | 3 | 20 | 21 | – | 22 | 23 | – | |
1 | 4 | 3 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||
E.g.: | R1666 7 | 1 | 3 | 20 |
Ordering example
Options:
▶ Ball runner blocks SKS
▶ Size 30
▶ Preload class C1
▶ Accuracy class H
▶ With standard seal, without ball chain
Material number: R1666 713 20
a) For O-ring Size 15: Ø 4 · 1.0 (mm) Size 20 – 35: Ø 5 · 1.0 (mm) Open lube port if necessary (see section entitled “Lubrication”). b) Lube nipple, size 15 – 20: Funnel-type lube nipple DIN 3405-A, M3x5, B2 = 1.6 mm When using different lube nipples, pay attention to the screw-in depth of 5 mm! Lube nipple, size 25 – 35: Hydraulic-type lube nipple DIN 71412-A M6x8, B2 = 9.5 mm When using different lube nipples, pay attention to the screw-in depth of 8 mm! The lube nipple is included in the scope of delivery (not installed). Connection is possible on all sides. |
Size | Dimensions (mm) | ||||||||||||||||
A | A1 | A2 | A3 | B+0.5 | B1 | E1 | E8 | E9 | H | H1 | H21) | H22) | K1 | K2 | K3 | K4 | |
15 | 34 | 17 | 15 | 9.5 | 44.7 | 25.7 | 26 | 24.55 | 6.70 | 24 | 19.90 | 16.30 | 16.20 | 16.25 | 17.85 | 3.20 | 3.20 |
20 | 44 | 22 | 20 | 12.0 | 57.3 | 31.9 | 32 | 32.50 | 7.30 | 30 | 25.35 | 20.75 | 20.55 | 22.95 | 22.95 | 3.35 | 3.35 |
25 | 48 | 24 | 23 | 12.5 | 67.0 | 38.6 | 35 | 38.30 | 11.50 | 36 | 29.90 | 24.45 | 24.25 | 25.35 | 26.50 | 5.50 | 5.50 |
30 | 60 | 30 | 28 | 16.0 | 75.3 | 45.0 | 40 | 48.40 | 14.60 | 42 | 35.35 | 28.55 | 28.35 | 28.80 | 30.50 | 6.05 | 6.05 |
35 | 70 | 35 | 34 | 18.0 | 84.9 | 51.4 | 50 | 58.00 | 17.35 | 48 | 40.40 | 32.15 | 31.85 | 32.70 | 34.20 | 6.90 | 6.90 |
Size | Dimensions (mm) | Mass (kg) | Load capacities3) (N) | Load moments3) (Nm) | ||||||||||
N3 | N6±0.5 | S2 | S5 | S9 | T | V1 | m | C | C0 | Mt | Mt0 | ML | ML0 | |
15 | 6.0 | 10.3 | M4 | 4.5 | M2.5x3.5 | 60 | 5.0 | 0.10 | 6720 | 7340 | 65 | 71 | 29 | 32 |
20 | 7.5 | 13.2 | M5 | 6.0 | M3x5 | 60 | 6.0 | 0.25 | 15400 | 16500 | 200 | 210 | 83 | 89 |
25 | 9.0 | 15.2 | M6 | 7.0 | M3x5 | 60 | 7.5 | 0.35 | 19800 | 21200 | 280 | 300 | 130 | 140 |
30 | 12.0 | 17.0 | M8 | 9.0 | M3x5 | 80 | 7.0 | 0.60 | 25600 | 28900 | 440 | 500 | 200 | 230 |
35 | 13.0 | 20.5 | M8 | 9.0 | M3x5 | 80 | 8.0 | 0.90 | 36600 | 49300 | 790 | 1060 | 340 | 460 |
1) Dimension H2 with cover strip
2) Dimension H2 without cover strip
3) Load ratings and load moments for ball runner block without ball chain. Load ratings and load moments for ball runner block with ball chain Page.12
Determination of the dynamic load capacities and load moments is based on a stroke travel of 100,000 m according to DIN ISO 14728-1.
Often only 50,000 m are actually stipulated. For comparison: Multiply the values C, Mt and ML by 1.26 according to the table.
Part Number
|
---|
R166611420 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rail Width (mm) | Mounting Height H (mm) | Preload | Nominal Part Number | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | Surface Treatment | T Dimension (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.79 € | 1 | Available | 70 Days | 15 | 24 | [Light Preload] Interchangeable, Light Preload | 15 | 8467 | 9248 | 89 | 89 | 40 | 15 | 60 |
Loading...
Set / Single Item | Block only | Block Type | SKS - Slimline, short, standard height | Rail Type | standard Rail |
---|---|---|---|---|---|
No. of Blocks | 1 | Material | Carbon steel | Accuracy | Normal Grade (normal) |
Ball Arrangement | Medium, Heavy Load Type | Retainer | Not provided | Lubrication Type | Lubrication Impregnated |
Rolling Element | Ball | Lubrication Type | Lithium based grease filled | Seal Type | Standard seal |
This page is Ball runner blocks / Steel / SKS / R1666, part number R166611420.
You can find the detail information about specifications and dimensions on part number R166611420.
Configure
Basic Attributes
Type
Rail Width(mm)
Mounting Height H(mm)
Preload
Nominal Part Number
Surface Treatment
T Dimension(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R166619420 |
R166621420 |
R166629420 |
R166631420 |
R166671420 |
R166681420 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rail Width (mm) | Mounting Height H (mm) | Preload | Nominal Part Number | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | Surface Treatment | T Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.79 € | 1 | Available | 70 Days | 15 | 24 | Standard | 15 | 8467 | 9248 | 89 | 89 | 40 | 15 | 60 | |
85.04 € | 1 | Available | 70 Days | 23 | 36 | [Light Preload] Interchangeable, Light Preload | 25 | 24948 | 26712 | 378 | 378 | 176 | 25 | 60 | |
85.04 € | 1 | Available | 70 Days | 23 | 36 | Standard | 25 | 24948 | 26712 | 378 | 378 | 176 | 25 | 60 | |
101.56 € | 1 | Available | 70 Days | 34 | 48 | [Light Preload] Interchangeable, Light Preload | 35 | 46116 | 62118 | 1336 | 1336 | 580 | 35 | 80 | |
94.26 € | 1 | Available | 70 Days | 28 | 42 | [Light Preload] Interchangeable, Light Preload | 30 | 32256 | 36414 | 630 | 630 | 290 | 30 | 80 | |
74.42 € | 1 | Available | 70 Days | 20 | 30 | [Light Preload] Interchangeable, Light Preload | 20 | 19404 | 20790 | 265 | 265 | 112 | 20 | 60 |