Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WSI-STC-M2.5 |
WSI-STCB-M2.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.35 € | 1 | Available | 6 Days | - | [Steel] Steel | Chromate Plating | 2.7 | 2.5 | 0.5 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | [Chromate Plating] Chromate Plating | |
4.93 € | 1 | Available | 6 Days | - | [Steel] Steel | Chromate Plating | 2.7 | 2.5 | 0.5 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | [Chromate Plating] Black Chromate |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer |
---|
Configure
Basic Attributes
Material
Surface Treatment (Detailed)
Type
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Material: Steel
Filter by standard shipping days
Optional Attributes