ISO Standard Round Washer Steel, Special Plating【1-20,000 Pieces Per Package】 (Part Numbers)

ISO Standard Round Washer Steel, Special Plating
  • Volume Discount
It is inserted between the bearing surface and tightening section when tightening machine screws or bolts. ISO standard.
[Material]
·Steel: highly corrosion resistant hot-dip coating steel plate
[Special Plating]
·Green Chromate / dacrotized / black chromate / tin cobalt / dark bronze color plating / hot-dip galvanizing / black nickel / chromate plating / parkerizing / trivalent black / 8 micron chromate yellow

(i)Remark

  • The product images are representative only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WSI-STC-M2.5
WSI-STCB-M2.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Detailed)

3.35 €

1 Available 6 Days -[Steel] SteelChromate Plating2.72.50.5Low Quantity (can be purchased from one)EN 1.0330 Equiv.[Chromate Plating] Chromate Plating

4.93 €

1 Available 6 Days -[Steel] SteelChromate Plating2.72.50.5Low Quantity (can be purchased from one)EN 1.0330 Equiv.[Chromate Plating] Black Chromate

Loading...

  1. 1

Basic information

Type (Application) Flat Washer Type Flat Washer

Tech Support