Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSI-STC-M16
Part Number
|
---|
WSI-STC-M16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.33 € | 1 | Available | 6 Days | - | [Steel] Steel | Chromate Plating | 17 | 16 | 3 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | [Chromate Plating] Chromate Plating |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer |
---|
This page is ISO Standard Round Washer Steel, Special Plating, part number WSI-STC-M16.
You can find the detail information about specifications and dimensions on part number WSI-STC-M16.
Configure
Basic Attributes
Material
Surface Treatment (Detailed)
Type
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Material: Steel
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSI-ST3B-M16 |
WSI-ST3B-M18 |
WSI-ST3B-M2 |
WSI-STC-M18 |
WSI-STC-M2 |
WSI-STC-M2.3 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.28 € | 250 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Steel | Trivalent Chromate | 17 | 16 | 3 | Box/Package | EN 1.0330 Equiv. | [Trivalent Chromate] Trivalent Black | ||
72.91 € | 200 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Steel | Trivalent Chromate | 19 | 18 | 3 | Box/Package | EN 1.0330 Equiv. | [Trivalent Chromate] Trivalent Black | ||
232.64 € | 20,000 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Steel | Trivalent Chromate | 2.2 | 2 | 0.3 | Box/Package | EN 1.0330 Equiv. | [Trivalent Chromate] Trivalent Black | ||
1.96 € | 1 | Available | 6 Days | - | [Steel] Steel | Chromate Plating | 19 | 18 | 3 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | [Chromate Plating] Chromate Plating | ||
4.09 € | 1 | Available | 6 Days | - | [Steel] Steel | Chromate Plating | 2.2 | 2 | 0.3 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | [Chromate Plating] Chromate Plating | ||
37.32 € | 10,000 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | Chromate Plating | 2.5 | 2.3 | 0.5 | Box/Package | EN 1.0330 Equiv. | [Chromate Plating] Chromate Plating |