Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSI-STCB-M30
Part Number
|
---|
WSI-STCB-M30 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
131.38 € | 50 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | Chromate Plating | 31 | 30 | 4 | Box/Package | EN 1.0330 Equiv. | [Chromate Plating] Black Chromate |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer |
---|
This page is ISO Standard Round Washer Steel, Special Plating, part number WSI-STCB-M30.
You can find the detail information about specifications and dimensions on part number WSI-STCB-M30.
Configure
Basic Attributes
Material
Surface Treatment (Detailed)
Type
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Material: Steel
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSI-ST3B-M16 |
WSI-ST3B-M18 |
WSI-ST3B-M2 |
WSI-STCB-M33 |
WSI-STCB-M36 |
WSI-STCB-M39 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.28 € | 250 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Steel | Trivalent Chromate | 17 | 16 | 3 | Box/Package | EN 1.0330 Equiv. | [Trivalent Chromate] Trivalent Black | ||
72.91 € | 200 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Steel | Trivalent Chromate | 19 | 18 | 3 | Box/Package | EN 1.0330 Equiv. | [Trivalent Chromate] Trivalent Black | ||
232.64 € | 20,000 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Steel | Trivalent Chromate | 2.2 | 2 | 0.3 | Box/Package | EN 1.0330 Equiv. | [Trivalent Chromate] Trivalent Black | ||
85.33 € | 40 Pieces Per Package | 1 pack | 14 Days | - | [Steel] Steel | Chromate Plating | 34 | 33 | 5 | Box/Package | EN 1.0330 Equiv. | [Chromate Plating] Black Chromate | ||
85.14 € | 30 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | Chromate Plating | 37 | 36 | 5 | Box/Package | EN 1.0330 Equiv. | [Chromate Plating] Black Chromate | ||
79.99 € | 20 Pieces Per Package | 1 pack | 14 Days | - | [Steel] Steel | Chromate Plating | 40 | 39 | 6 | Box/Package | EN 1.0330 Equiv. | [Chromate Plating] Black Chromate |