Laser autocollimator Smart LAC Image processing unit (HPU-1000) (Part Numbers - CAD Download)

Laser autocollimator Smart LAC Image processing unit (HPU-1000)

Click on this image to zoom in.

Click on this image to zoom in.

Easy setting
·Change settings on the touch panel monitor
·Immediate measurement with only basic settings
·Reset function quickly restores to factory settings
·Copy function allows you to save important settings (up to 6 files), and you can also save them on your PC using the auxiliary tool
Multi-measurement
·Simultaneous analysis of up to 5 spots
Automation
·Control I/O, serial interface, and Ethernet are standard features
·Can be integrated into fully automated equipment
High-speed data output
·Supports data output at a maximum frame rate of 25 ms (default settings)
Other
·Errors are indicated by a lamp
·Equipped with a trigger function to acquire data at any timing
·By separating the unique setting values of Laser Autocollimator Smart LAC Sensor Head (H410), it allows free combination with Laser Autocollimator Smart LAC Image Processor (HPU-1000)
·Easy switching to your own calibration values
·Laser ON/OFF is controlled externally via control I/O

* Laser Autocollimator Smart LAC Image Processing Unit (HPU-1000) are sold individually.
* For measurement, one Laser Autocollimator Smart LAC Sensor Head (H410) and one Laser Autocollimator Smart LAC Sensor Head Cable (HSHC1) are required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HPU-1000

HPU-1000 (Image Processing Unit: HPU)
Basic itemsModelHPU-1000
RoHS compliantRoHS 10 Substances
Basic SpecificationsProduct nameImage Processing Unit
: HPU-1000
Compatible AutocollimatorH410
Incident LightExternal incident light measurement/reflected light measurement
MeasurementMeasurement requires HPU-1000 and H410.
Rated ConditionsPower Supply Voltage24 V DC ± 10%
* Power supply ripple 10% or less (< 12 Vp-p)
Input Current1.8 A or less
OutputSensor head power supply: 12 V, 0.5 A
Touch panel monitor power supply: 12 V, 0.5 A
Monitor OutputMonitor Output SpecificationsAnalog RGB output
Monitor Resolution1024 x 768 pixels
Environment conditionsOperating Ambient Temperature0 to 40°C
Operating Ambient Humidity35 to 85%RH
Storage Temperature-10°C to 60°C
Vibration resistanceFrequency range: 10 to 500 Hz
Maximum Acceleration: 5G, X/Y/Z axis
WeightDead weight [kg]0.84 kg
Smart LAC: H410 Multi-spot measurement
ModelH410-175B1H410-175G1H410-175RH410-175S1
Measurement Range [± degrees]1.751.751.751.75
Resolution [Second]1111
Reproducibility [Second] (Ave.)1111
Linearity [%] (Ave.)±0.4% of F.S.
(W.D. = 200 mm, F.S. = ±1°)
±0.4% of F.S.
(W.D. = 200 mm, F.S. = ±1°)
±0.2% of F.S.
(W.D. = 200 mm, F.S. = ±1°)
±0.4% of F.S.
(W.D. = 200 mm, F.S. = ±1°)
Measurement wavelength [nm]450±10520±10655±10852±10
* Reference: Additional Document
Built-in light source wavelengthSemiconductor laser 450±10 nmSemiconductor laser 520±10 nmSemiconductor laser 655±10 nmSemiconductor laser 852±10 nm
Output Beam Diameter [⌀mm]⌀1 mm (Fixed)⌀1 mm (Fixed)⌀1 mm (Fixed)⌀1 mm (Fixed)
Object Measurement Distance [mm]±0.50 degrees: 0 to 300 mm±0.50 degrees: 0 to 300 mm±0.50 degrees: 0 to 300 mm±0.50 degrees: 0 to 300 mm
±1.00 degrees: 0 to 200 mm±1.00 degrees: 0 to 200 mm±1.00 degrees: 0 to 200 mm±1.00 degrees: 0 to 200 mm
±1.75 degrees: 0 to 120 mm±1.75 degrees: 0 to 120 mm±1.75 degrees: 0 to 120 mm±1.75 degrees: 0 to 120 mm
(Varies depending on measurement range)(Varies depending on measurement range)(Varies depending on measurement range)(Varies depending on measurement range)
Laser Output0.39mW or less (Class 1)0.39mW or less (Class 1)0.39mW or less (Class 1)0.78mW or less (Class 1)
Weight [kg]0.14 kg (AC adapter not included)0.14 kg (AC adapter not included)0.14 kg (AC adapter not included)0.14 kg (AC adapter not included)
Compatible Tilt StageHB10HB10HB10HB10
Measurement requires HPU-1000 and H410.Measurement requires HPU-1000 and H410.Measurement requires HPU-1000 and H410.Measurement requires HPU-1000 and H410.
Part Number
HPU-1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,934.86 €

1 11 Days

Loading...

  1. 1

Basic information

Dead weight(kg) 0.9 Vibration resistance Frequency 10 to 500 Hz Maximum acceleration 2 G (XYZ axes) Connecting Sensor Head H410-175R,H410-175S1,H410-175G1,H410-175B1
Number of Connectable Sensor Heads 1 Power Supply Voltage(V DC) 24 V DC ±10% *including ripple voltage Input Current(A) 1.8 A or less
Output Power Sensor head included: 12 V, 0.5 A
Touch panel monitor: 12 V, 0.5 A
Monitor Output Analog RGB Monitor Resolution(px) 1024 x 768
Monitor Output Connector High density D-sub 15 Pin Display Lamp LED (Green/Red) Operating Temperature(°C) 0 - 40
Operating Humidity(%RH) 35 - 85 Storage Temperature(°C) -10 to +60

This page is Laser autocollimator Smart LAC Image processing unit (HPU-1000), part number HPU-1000.
You can find the detail information about specifications and dimensions on part number HPU-1000.

Tech Support