Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VMPAL-EPL-FL40-IP40 |
VMPAL-EPL-SD9-IP40 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. no. of solenoid coils | Manufacturer part # | |
---|---|---|---|---|---|---|---|
30.14 € | 1 | 22 Days | 32 | 560942 | |||
22.42 € | 1 | 17 Days | 8 | 570777 |
Loading...
Housing material | Die-cast aluminum, PA-reinforced | Min. Operating pressure(bar) | -0.9 | Max. Operating pressure(bar) | 10 |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 50 | Length(mm) | 107.3 |
Width(mm) | 43 | Degree of protection | IP40 | Nominal operating voltage DC(V) | 24 |
Corrosion resistance class (CRC) | 3 - High corrosion stress | Weight(g) | 190 |