Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VMPAL-SP-QS3/8 |
VMPAL-SP-QS5/16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 1 | Manufacturer part # | |
---|---|---|---|---|---|---|
30.25 € | 1 | Available | 21 Days | For pneumatic tubing outside diameter 3/8" | 560953 | |
29.32 € | 1 | Available | 21 Days | For pneumatic tubing outside diameter 5/16" | 573646 |
Loading...
Housing material | PA-reinforced, Wrought aluminum alloy | Min. Operating pressure(bar) | -0.9 | Max. Operating pressure(bar) | 10 |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 50 | Length(mm) | 107.3 |
Width(mm) | 23.2 | Corrosion resistance class (CRC) | 3 - High corrosion stress | Weight(g) | 50 |