Solid State Switches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M/50/EAN/2V
M/50/EAN/5V
M/50/EAN/CP
M/50/EAP/2V
M/50/EAP/5U
M/50/EAP/5V
M/50/EAP/10U
M/50/EAP/10V
M/50/EAP/CC
M/50/EAP/CP
M/50/EXP/5V
M/50/IOP/5V
M/50/IOP/CP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Electrical Connection Standard Operation

61.70 €

1 5 Days -20 - 80-EN 60947-5-2Solid State normally open PNP/NPN

65.75 €

1 5 Days -20 - 80-EN 60947-5-2Solid State normally open PNP/NPN

87.55 €

1 5 Days -20 - 80M8 PlugEN 60947-5-2Solid State normally open PNP/NPN

32.55 €

1 5 Days -20 - 80-EN 60947-5-2Solid State normally open PNP/NPN

35.30 €

1 5 Days -20 - 80-EN 60947-5-2Solid State normally open PNP/NPN

35.30 €

1 5 Days -20 - 80-EN 60947-5-2Solid State normally open PNP/NPN

41.17 €

1 5 Days -20 - 80-EN 60947-5-2Solid State normally open PNP/NPN

41.17 €

1 5 Days -20 - 80-EN 60947-5-2Solid State normally open PNP/NPN

37.13 €

1 5 Days -20 - 80M12 PlugEN 60947-5-2Solid State normally open PNP/NPN

35.30 €

1 5 Days -20 - 80M8 PlugEN 60947-5-2Solid State normally open PNP/NPN

86.20 €

1 5 Days -20 - 50-EN 60947-5-2Solid State normally open PNP/NPN

55.47 €

1 5 Days -40 - 80-IEC 61131-9-

61.07 €

1 5 Days -40 - 80M8 PlugIEC 61131-9-

Loading...

  1. 1

Basic information

Protection Class IP67 Range M/50 Voltage 10 - 30 V DC

Tech Support