Oil Fog Lubricators (L64C-6GP-EAN)

Oil Fog Lubricators L64C-6GP-EAN

Product Details:

Manufacturer part number: L64C-6GP-EAN

Brand: NORGREN

Price: 417.22

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: - Bar

Range: L64C

Operating Temperature Range: -20 - 80 °C

Maximum Inlet Pressure: 246 psi

Flow: - scfm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L64C-6GP-EAN

Part Number
L64C-6GP-EAN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Range Operating Temperature Range
(°C)
Maximum Inlet Pressure
(psi)
Flow
(scfm)
Body Flow
(dm3/(s.bar))
Bowl Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Series Drain Type Elastomers Maximum Operating Pressure
(psi)
Port Size

417.22 €

1 5 Days -L64C-20 - 80246-Zinc alloy72Aluminium17-4 - 176Olympian Plus-Nitrile rubber-G3/4

Loading...

  1. 1

This page is Oil Fog Lubricators, part number L64C-6GP-EAN.
You can find the detail information about specifications and dimensions on part number L64C-6GP-EAN.

Variation of this product

Part Number
L64C-4AP-EDN
L64C-4GP-EDD
L64C-4GP-EDN
L64C-6GP-EDN
L64C-NNP-EAN
L64C-NNP-EAQ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Range Operating Temperature Range
(°C)
Maximum Inlet Pressure
(psi)
Flow
(scfm)
Body Flow
(dm3/(s.bar))
Bowl Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Series Drain Type Elastomers Maximum Operating Pressure
(psi)
Port Size

378.10 €

1 5 Days -L64C-20 - 80246-Zinc alloy72Aluminium17-4 - 176Olympian Plus-Nitrile rubber-1/2" PTF

287.38 €

1 5 Days -L64C-20 - 80246-Zinc alloy72Aluminium17-4 - 176Olympian Plus-Nitrile rubber-G1/2

217.98 €

1 5 Days -L64C-20 - 80246-Zinc alloy72Aluminium17-4 - 176Olympian Plus-Nitrile rubber-G1/2

275.73 €

1 5 Days -L64C-20 - 80246-Zinc alloy72Aluminium17-4 - 176Olympian Plus-Nitrile rubber-G3/4

346.37 €

1 5 Days -L64C-20 - 80246-Zinc alloy72Aluminium17-4 - 176Olympian Plus-Nitrile rubber-Without Yoke

337.40 €

1 5 Days -L64C-20 - 80246-Zinc alloy-Aluminium17-4 - 176Olympian Plus-Nitrile rubber-Without Yoke

Tech Support