Micro Fog Lubricators (L07-200-MPQG)

Micro Fog Lubricators L07-200-MPQG

Product Details:

Manufacturer part number: L07-200-MPQG

Brand: NORGREN

Price: 60.75

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: - Bar

Range: L07

Operating Temperature Range: -20 - 50 °C

Maximum Inlet Pressure: 150 psi

Flow: - scfm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L07-200-MPQG

Part Number
L07-200-MPQG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Range Operating Temperature Range
(°C)
Maximum Inlet Pressure
(psi)
Flow
(scfm)
Body Flow
(dm3/(s.bar))
Bowl Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Series Drain Type Elastomers Maximum Operating Pressure
(psi)
Port Size

60.75 €

1 5 Days -L07-20 - 50150-Zinc67Polycarbonate100 - 125--Neoprene-G1/4

Loading...

  1. 1

This page is Micro Fog Lubricators, part number L07-200-MPQG.
You can find the detail information about specifications and dimensions on part number L07-200-MPQG.

Variation of this product

Part Number
L07-100-MPQG
L64M-2GP-EAN
L64M-2GP-EDN
L64M-3GP-EAN
L64M-3GP-EDN
L64M-4AP-EDN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Range Operating Temperature Range
(°C)
Maximum Inlet Pressure
(psi)
Flow
(scfm)
Body Flow
(dm3/(s.bar))
Bowl Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Series Drain Type Elastomers Maximum Operating Pressure
(psi)
Port Size

61.75 €

1 5 Days -L07-20 - 50150-Zinc5Polycarbonate100 - 125--Neoprene-G1/8

385.72 €

1 5 Days -L64M-20 - 80246-Zinc alloy25Aluminium17-4 - 176Olympian Plus-Nitrile rubber-G1/4

217.98 €

1 5 Days -L64M-20 - 80246-Zinc alloy25Aluminium17-4 - 176Olympian Plus-Nitrile rubber-G1/4

385.72 €

1 5 Days -L64M-20 - 80246-Zinc alloy62Aluminium17-4 - 176Olympian Plus-Nitrile rubber-G3/8

217.98 €

1 5 Days -L64M-20 - 80246-Zinc alloy62Aluminium17-4 - 176Olympian Plus-Nitrile rubber-G3/8

207.05 €

1 5 Days -L64M-20 - 80246-Zinc alloy72Aluminium17-4 - 176Olympian Plus-Nitrile rubber-1/2" PTF

Tech Support