Diaphragm Valves (8253035.8001.23050)

Diaphragm Valves 8253035.8001.23050

Product Details:

Manufacturer part number: 8253035.8001.23050

Brand: NORGREN

Price: 145.11

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: 10 Bar

Range: 82530

Operating Pressure Range: 0 - 145 psi

Electrical Connection: DIN EN 175301-803

Seat Seal: NBR


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8253035.8001.23050

Part Number
8253035.8001.23050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Range Operating Pressure Range
(psi)
Electrical Connection Seat Seal kV Value Flow
(m3/h)
Function Voltage Coil Code Operation Port Size

145.11 €

1 5 Days 10825300 - 145DIN EN 175301-803NBR1.5NC230 V AC 40/60 Hz80012/2G1/4

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 0 - 10 Protection Class EN 60529 IP65 Operating Temperature Range(°C) -10 - 50
Body Brass Operating Temperature Range(Fahrenheit) 14 - 122 Fluid Temperature Range(°C) -10 - 90

This page is Diaphragm Valves, part number 8253035.8001.23050.
You can find the detail information about specifications and dimensions on part number 8253035.8001.23050.

Variation of this product

Part Number
8253050.8001.02400
8253050.8001.23050
8253129.8001.02400
8253135.8001.02400
8253135.8001.23050
8253150.8001.23050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Range Operating Pressure Range
(psi)
Electrical Connection Seat Seal kV Value Flow
(m3/h)
Function Voltage Coil Code Operation Port Size

97.86 €

1 5 Days 10825300 - 145DIN EN 175301-803NBR1.5NC24 V DC80012/2G1/4

97.86 €

1 5 Days 10825300 - 145DIN EN 175301-803NBR1.5NC230 V AC 40/60 Hz80012/2G1/4

127.16 €

1 5 Days 10825300 - 145DIN EN 175301-803NBR1.7NC24 V DC80012/2G3/8

145.11 €

1 5 Days 10825300 - 145DIN EN 175301-803NBR1.7NC24 V DC80012/2G3/8

145.11 €

1 5 Days 10825300 - 145DIN EN 175301-803NBR1.7NC230 V AC 40/60 Hz80012/2G3/8

97.86 €

1 5 Days 10825300 - 145DIN EN 175301-803NBR1.7NC230 V AC 40/60 Hz80012/2G3/8

Tech Support