Spool Valves (9710505029923050)

Spool Valves 9710505029923050

Product Details:

Manufacturer part number: 9710505029923050

Brand: NORGREN

Price: 628.96

Delivery time: 5 Days


Technical Data:

Electrical Connection: Cable 3m long

Voltage: 230 V AC

Coil Code: 0299

Port Size: G1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9710505029923050

Part Number
9710505029923050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Electrical Connection Voltage Coil Code Port Size

628.96 €

1 5 Days Cable 3m long230 V AC0299G1/4

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 2.5 - 8 Range 97105 Operating Temperature Range(°C) -40 - 65
Body Anodised aluminium Function APB Operation 2/5

This page is Spool Valves, part number 9710505029923050.
You can find the detail information about specifications and dimensions on part number 9710505029923050.

Variation of this product

Part Number
9710505460123050
9710505460323050
9710515025302400
9710515460123050
9710515460323050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Electrical Connection Voltage Coil Code Port Size

649.43 €

1 5 Days 1/2NPT230 V AC4601G1/4

638.93 €

1 5 Days M20 x 1.5230 V AC4603G1/4

359.63 €

1 5 Days -24 V DC02531/4" NPT

649.43 €

1 5 Days 1/2NPT230 V AC46011/4" NPT

649.43 €

1 5 Days M20 x 1.5230 V AC46031/4" NPT

Tech Support