ISO Valves - Pilot (UM/22466/63)

ISO Valves - Pilot UM/22466/63

Product Details:

Manufacturer part number: UM/22466/63

Brand: NORGREN

Price: 750.82

Delivery time: 5 Days


Technical Data:

Electrical Connection: -

Function: COE

Operation: 3/5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UM/22466/63

Part Number
UM/22466/63
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Electrical Connection Function Operation

750.82 €

1 5 Days -COE3/5

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) -0.9 - 16 Range UM/22000 Operating Temperature Range(°C) -10 - 80
Body Diecast aluminium Operating Temperature Range(Fahrenheit) 14 - 122 Series ISO Star
Standard VDMA 24 345 Fluid Temperature Range(°C) -10 - 80

This page is ISO Valves - Pilot, part number UM/22466/63.
You can find the detail information about specifications and dimensions on part number UM/22466/63.

Variation of this product

Part Number
UM/22456/3
UM/22456/40
UM/22456/63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Electrical Connection Function Operation

750.82 €

1 5 Days --2/5

750.82 €

1 5 Days CNOMO 30mm-2/5

750.82 €

1 5 Days -APB3/5

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support