Inline Valves - Pilot (X3044102)

Inline Valves - Pilot X3044102

Product Details:

Manufacturer part number: X3044102

Brand: NORGREN

Price: 206.11

Delivery time: 5 Days


Technical Data:

Operating Pressure Range: 2 - 10 Bar

Range: Enots

Operating Temperature Range: 0 - 70 °C

Body: Zinc alloy

End Covers: Glass filled nylon


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

X3044102

Part Number
X3044102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(Bar)
Range Operating Temperature Range
(°C)
Body End Covers Series Function Fluid Temperature Range
(°C)
Operation Port Size

206.11 €

1 5 Days 2 - 10Enots0 - 70Zinc alloyGlass filled nylon---2/5G1/8

Loading...

  1. 1

This page is Inline Valves - Pilot, part number X3044102.
You can find the detail information about specifications and dimensions on part number X3044102.

Variation of this product

Part Number
M/20134/3
M/20134/40
M/20154/3
M/20154/40
M/20154/63
X3064102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(Bar)
Range Operating Temperature Range
(°C)
Body End Covers Series Function Fluid Temperature Range
(°C)
Operation Port Size

1,301.72 €

1 5 Days 1.3 - 10M/200005 - 50Aluminium-MartonairNC-20 - 802/3-

1,635.48 €

1 5 Days 2 - 10M/200005 - 50Aluminium-MartonairNC-20 - 802/3-

1,506.97 €

1 5 Days 1.7 - 10M/200005 - 50Aluminium-Martonair--20 - 802/5-

1,850.93 €

1 5 Days 2 - 10M/200005 - 50Aluminium-Martonair--20 - 802/5-

1,583.02 €

1 5 Days 2.8 - 10M/200005 - 50Aluminium-MartonairAPB-20 - 803/5-

309.93 €

1 5 Days 2 - 10Enots0 - 70Zinc alloyGlass filled nylon---2/5G1/4

Tech Support