Mini ISO Valves - Pilot (V415C33A-X0020)

Mini ISO Valves - Pilot V415C33A-X0020

Product Details:

Manufacturer part number: V415C33A-X0020

Brand: NORGREN

Price: 61.47

Delivery time: 5 Days


Technical Data:

Operating Pressure Range: 0 - 10 Bar

Range: V41

Operating Temperature Range: -15 - 50 °C

Operating Pressure Range: - psi

Operating Temperature Range: 5 - 122 Fahrenheit


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V415C33A-X0020

Part Number
V415C33A-X0020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(Bar)
Range Operating Temperature Range
(°C)
Operating Pressure Range
(psi)
Operating Temperature Range
(Fahrenheit)
Function Fluid Temperature Range
(°C)
Operation

61.47 €

1 5 Days 0 - 10V41-15 - 50-5 - 122NO/NC-2 x 3/2

Loading...

  1. 1

Basic information

Protection Class NEMA 4 Body Diecast aluminium Standard VDMA 24 563

This page is Mini ISO Valves - Pilot, part number V415C33A-X0020.
You can find the detail information about specifications and dimensions on part number V415C33A-X0020.

Variation of this product

Part Number
V415833A-X0020
V415A33A-X0020
V415B33A-X0020
V44A533A-X0020
V44A537A-X0090
V45A633A-X0020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(Bar)
Range Operating Temperature Range
(°C)
Operating Pressure Range
(psi)
Operating Temperature Range
(Fahrenheit)
Function Fluid Temperature Range
(°C)
Operation

80.30 €

1 5 Days -0.9 - 10V41-15 - 50-5 - 122COP-3/5

61.47 €

1 5 Days 0 - 10V41-15 - 50-5 - 122NC-2 x 3/2

61.47 €

1 5 Days 0 - 10V41-15 - 50-5 - 122NO-2 x 3/2

85.95 €

1 5 Days -0.9 - 16V44-26 - 232-15 - 80--2/5

76.83 €

1 5 Days -0.9 - 16V44-26 - 232-15 - 80--2/5

85.95 €

1 5 Days -0.9 - 10V45-15 - 50--APB-15 - 503/5

Tech Support