ISO Star Valves – Pilot (SXP0573-170-00)

ISO Star Valves – Pilot SXP0573-170-00

Product Details:

Manufacturer part number: SXP0573-170-00

Brand: NORGREN

Price: 106.32

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: - Bar

Function: -

Operation: 2/5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SXP0573-170-00

Part Number
SXP0573-170-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Function Operation

106.32 €

1 5 Days --2/5

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) -0.9 - 16 Protection Class IP65 Range SXE
Operating Temperature Range(°C) -15 - 80 Body Diecast aluminium Operating Temperature Range(Fahrenheit) 5 - 176
Series ISO Star Standard VDMA 24 345 Fluid Temperature Range(°C) -15 - 80

This page is ISO Star Valves – Pilot, part number SXP0573-170-00.
You can find the detail information about specifications and dimensions on part number SXP0573-170-00.

Variation of this product

Part Number
SXP0573-180-00
SXP0574-170-00
SXP0574-180-00
SXP0575-170-00
SXP9673-180-00
SXP9674-180-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Function Operation

117.51 €

1 5 Days --2/5

165.32 €

1 5 Days 16-2/5

172.82 €

1 5 Days 16-2/5

185.78 €

1 5 Days 16-2/5

138.48 €

1 5 Days -APB3/5

207.65 €

1 5 Days 16APB3/5

Tech Support