Blanking Plates (V500351)

Blanking Plates V500351

Product Details:

Manufacturer part number: V500351

Brand: NORGREN

Price: 17.35

Delivery time: 5 Days


Technical Data:

Operating Pressure Range: 0 - 8 Bar

Operation: 2/3

Port Size: G1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V500351

Part Number
V500351
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(Bar)
Operation Port Size

17.35 €

1 5 Days 0 - 82/3G1/4

Loading...

  1. 1

Basic information

Range V50 - 53

This page is Blanking Plates, part number V500351.
You can find the detail information about specifications and dimensions on part number V500351.

Variation of this product

Part Number
V500551
V510351
V520551
V530351
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(Bar)
Operation Port Size

16.16 €

1 5 Days -2/51/8" NPT

20.73 €

1 5 Days -2/3G1/4

24.49 €

1 5 Days -2/53/8" NPT

26.45 €

1 5 Days -2/3G1/2

Tech Support