Valves Without Solenoid (8273600.9100.00000)

Valves Without Solenoid 8273600.9100.00000

Product Details:

Manufacturer part number: 8273600.9100.00000

Brand: NORGREN

Price: 734.16

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: 10 Bar

Operating Pressure Range: 0.1 - 10 Bar

Range: 82730

Electrical Connection: DIN EN 175301-803 Form A

Seat Seal: NBR


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8273600.9100.00000

Part Number
8273600.9100.00000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Range Electrical Connection Seat Seal kV Value Flow
(m3/h)
Coil Code Port Size

734.16 €

1 5 Days 100.1 - 1082730DIN EN 175301-803 Form ANBR259100G1-1/2

Loading...

  1. 1

Basic information

Protection Class EN 60529 IP65 Operating Temperature Range(°C) -10 - 50 Body Stainless steel
Operating Temperature Range(Fahrenheit) 14 - 122 Function NC Fluid Temperature Range(°C) -10 - 90
Voltage No coil Operation 2/2

This page is Valves Without Solenoid, part number 8273600.9100.00000.
You can find the detail information about specifications and dimensions on part number 8273600.9100.00000.

Variation of this product

Part Number
8273202.9100.00000
8273203.9100.00000
8273314.9100.00000
8274200.9100.00000
8274203.9300.00000
8274300.9100.00000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Range Electrical Connection Seat Seal kV Value Flow
(m3/h)
Coil Code Port Size

235.67 €

1 5 Days 160.1 - 1682730DIN EN 175301-803 Form ANBR3.89100G1/2

176.70 €

1 5 Days 160.1 - 1682730DIN EN 175301-803 Form AFPM3.89100G1/2

379.07 €

1 5 Days 160.3 - 1682730DIN EN 175301-803 Form AEPDM6.19100G3/4

167.73 €

1 5 Days 160.1 - 1682740-NBR3.891001/2" NPT

236.29 €

1 5 Days 160.1 - 1682740-FPM3.893001/2" NPT

208.96 €

1 5 Days 160.1 - 1682740-NBR6.191003/4" NPT

Tech Support