Inline Valves (S/666/1)

Inline Valves S/666/1

Product Details:

Manufacturer part number: S/666/1

Brand: NORGREN

Price: 495.63

Delivery time: 5 Days


Technical Data:

Operating Pressure Range: 2 - 10 Bar

Materials: -

Protection Class: -

Range: S/666

Operating Temperature Range: -20 - 80 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S/666/1

Part Number
S/666/1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(Bar)
Materials Protection Class Range Operating Temperature Range
(°C)
Electrical Connection Seat Seal Body Series Function Voltage Coil Code Port Size

495.63 €

1 5 Days 2 - 10--S/666-20 - 80---MartonairNC--G1/8

Loading...

  1. 1

Basic information

Operation 2/3

This page is Inline Valves, part number S/666/1.
You can find the detail information about specifications and dimensions on part number S/666/1.

Variation of this product

Part Number
M/1553/14
M/1553/8
M/21/11
S/666/106
S/666/108
S/666/116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(Bar)
Materials Protection Class Range Operating Temperature Range
(°C)
Electrical Connection Seat Seal Body Series Function Voltage Coil Code Port Size

232.73 €

1 5 Days 2 - 10--M/1553-20 - 80--PlasticMartonair---M5

240.98 €

1 5 Days 2 - 10--M/1553-20 - 80--PlasticMartonair---M5

684.67 €

1 5 Days 4 - 10--M/215 - 80--Zinc alloyMartonair---G1/8

713.30 €

1 5 Days 2 - 10--S/666-20 - 80---MartonairNC--G1/8

832.73 €

1 5 Days 2 - 10--S/666-20 - 80---MartonairNC--G1/8

816.10 €

1 5 Days 2 - 10--S/666-20 - 80---MartonairNC--G1/8

Tech Support