NAMUR Valves (2623079000000000)

NAMUR Valves 2623079000000000

Product Details:

Manufacturer part number: 2623079000000000

Brand: NORGREN

Price: 177.46

Delivery time: 5 Days


Technical Data:

Materials: Plastic

Protection Class: -

Range: 26230

Operating Temperature Range: -10 - 50 °C

Electrical Connection: DIN 43 650 Form B


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2623079000000000

Part Number
2623079000000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Protection Class Range Operating Temperature Range
(°C)
Electrical Connection Seat Seal Body Operating Temperature Range
(Fahrenheit)
Function Fluid Temperature Range
(°C)
Voltage Coil Code Operation Port Size

177.46 €

1 5 Days Plastic-26230-10 - 50DIN 43 650 Form BNBRAluminium-----5/2 convertible to 3/2 with adaptor plateNAMUR

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 2 - 8

This page is NAMUR Valves, part number 2623079000000000.
You can find the detail information about specifications and dimensions on part number 2623079000000000.

Variation of this product

Part Number
2623077303202400
2623077303602400
2623077305002400
2623177000000000
2623179000000000
8010777000000000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials Protection Class Range Operating Temperature Range
(°C)
Electrical Connection Seat Seal Body Operating Temperature Range
(Fahrenheit)
Function Fluid Temperature Range
(°C)
Voltage Coil Code Operation Port Size

364.17 €

1 5 Days Plastic-26230-10 - 50DIN EN 175301-803 Form ANBRAluminium---24 V DC30322/5NAMUR

352.96 €

1 5 Days Plastic-26230-10 - 50DIN EN 175301-803 Form ANBRAluminium---24 V DC30362/5NAMUR

351.97 €

1 5 Days Plastic-26230-10 - 5022mm DIN Form BNBRAluminium---24 V DC30502/5NAMUR

412.91 €

1 5 Days Plastic-26230-10 - 50DIN 43 650 Form BNBRAluminium-----2/5NAMUR

229.90 €

1 5 Days Plastic-26230-10 - 50DIN 43 650 Form BNBRAluminium-----5/2 convertible to 3/2 with adaptor plateNAMUR

252.04 €

1 5 Days Plastic-26230-10 - 50DIN 43 650 Form BNBRAluminium-----2/3NAMUR

Tech Support