Actuated Piston Valves (8536360.9150.00000)

Actuated Piston Valves 8536360.9150.00000

Product Details:

Manufacturer part number: 8536360.9150.00000

Brand: NORGREN

Price: 321.79

Delivery time: 5 Days


Technical Data:

Range: 85360

kV Value Flow: 7 m3/h

Operating Temperature Range: -4 - 122 Fahrenheit

Voltage: No coil

Coil Code: 9150


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8536360.9150.00000

Part Number
8536360.9150.00000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Range kV Value Flow
(m3/h)
Operating Temperature Range
(Fahrenheit)
Voltage Coil Code Port Size

321.79 €

1 5 Days 853607-4 - 122No coil9150G3/4

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 0.5 - 40 Protection Class EN 60529 IP65 Operating Temperature Range(°C) -20 - 50
Operating Pressure Range(psi) 7 - 580 Electrical Connection DIN EN 175301-803 Seat Seal NBR
Body Brass Function NC Fluid Temperature Range(°C) -20 - 90
Operation 2/2

This page is Actuated Piston Valves, part number 8536360.9150.00000.
You can find the detail information about specifications and dimensions on part number 8536360.9150.00000.

Variation of this product

Part Number
8536220.9151.22000
8536235.9151.02400
8536252.9151.02400
8536360.9151.02400
8536361.9151.02400
8536461.9154.11049
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Range kV Value Flow
(m3/h)
Operating Temperature Range
(Fahrenheit)
Voltage Coil Code Port Size

382.26 €

1 46 Days 853604.4-4 - 122220 V DC9151G1/2

278.96 €

1 5 Days 853604.4-4 - 12224 V DC9151G1/2

273.24 €

1 5 Days 853604.4-4 - 12224 V DC9151G1/2

292.16 €

1 5 Days 853607-4 - 12224 V DC9151G3/4

363.44 €

1 5 Days 853607-4 - 12224 V DC9151G3/4

468.94 €

1 46 Days 8536010.5-4 - 122110 V AC 40/60 Hz9154G1

Tech Support