2 / 2 Way Diaphragm Valves (8259235.9151.02400)

2 / 2 Way Diaphragm Valves 8259235.9151.02400

Product Details:

Manufacturer part number: 8259235.9151.02400

Brand: NORGREN

Price: 380.16

Delivery time: 5 Days


Technical Data:

kV Value Flow: 3.4 m3/h

Coil Code: 9151

Port Size: G1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8259235.9151.02400

Part Number
8259235.9151.02400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
kV Value Flow
(m3/h)
Coil Code Port Size

380.16 €

1 5 Days 3.49151G1/2

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 0 - 10 Protection Class EN 60529 IP65 Range 82590
Operating Temperature Range(°C) -10 - 50 Electrical Connection DIN EN 175301-803 Form A Seat Seal NBR-K
Body Stainless steel (DIN 1.4408, AISI 316) Operating Temperature Range(Fahrenheit) 14 - 122 Function NC
Fluid Temperature Range(°C) -10 - 90 Voltage 24 V DC Operation 2/2

This page is 2 / 2 Way Diaphragm Valves, part number 8259235.9151.02400.
You can find the detail information about specifications and dimensions on part number 8259235.9151.02400.

Variation of this product

Part Number
8259250.4682.02400
8259350.4682.02400
8259450.4682.02400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
kV Value Flow
(m3/h)
Coil Code Port Size

736.90 €

1 40 Days 3.44682G1/2

902.73 €

1 40 Days 5.84682G3/4

922.41 €

1 40 Days 84682G1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360