Inline Valves - Solenoid (X418550G024)

Inline Valves - Solenoid X418550G024

Product Details:

Manufacturer part number: X418550G024

Brand: NORGREN

Price: 1,598.26

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: - Bar

Operating Pressure Range: 2 - 10 Bar

Materials: -

Protection Class: -

Range: Enots


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

X418550G024

Part Number
X418550G024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Materials Protection Class Range Operating Temperature Range
(°C)
Electrical Connection Seat Seal Body Thread Type End Covers Series Function Fluid Temperature Range
(°C)
Voltage Coil Code Operation Port Size

1,598.26 €

1 5 Days -2 - 10--Enots0 - 50--Zinc alloy-Glass filled nylon---24 V DC-2/5G1/8

Loading...

  1. 1

This page is Inline Valves - Solenoid, part number X418550G024.
You can find the detail information about specifications and dimensions on part number X418550G024.

Variation of this product

Part Number
2622100305202400
2622101305002400
2622200305202400
2622201305002400
X418580G024
X428550G024
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Materials Protection Class Range Operating Temperature Range
(°C)
Electrical Connection Seat Seal Body Thread Type End Covers Series Function Fluid Temperature Range
(°C)
Voltage Coil Code Operation Port Size

341.28 €

1 5 Days 101.5 - 10--26220-10 - 50DIN EN 175301-803-Aluminium-----24 V DC-2/4G1/8

547.72 €

1 5 Days 102 - 8--26220-10 - 50DIN EN 175301-803-Aluminium-----24 V DC-2/4G1/8

395.85 €

1 5 Days 101.5 - 10--26220-10 - 50DIN EN 175301-803-Aluminium-----24 V DC-2/4G1/4

383.92 €

1 5 Days 102 - 8--26220-10 - 50DIN EN 175301-803-Aluminium-----24 V DC-2/4G1/4

1,792.34 €

1 5 Days -2 - 10--Enots0 - 50--Zinc alloy-Glass filled nylon---24 V DC-2/5G1/8

1,506.34 €

1 5 Days -2 - 10--Enots0 - 50--Zinc alloy-Glass filled nylon---24 V DC-2/5G1/4

Tech Support