Solenoid Valves (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8273502.9151.23050
8273503.9151.02400
8273600.9101.02400
8273600.9101.23050
8273600.9151.02400
8273600.9151.23050
8273601.9151.02400
8273602.9151.02400
8273614.9101.02400
8273700.9101.02400
8273700.9101.23050
8273700.9151.23050
8273702.9101.02400
8273703.9101.02400
8274000.9101.02400
8274002.9101.02400
8274100.9101.02400
8274200.9101.02400
8274201.9101.02400
8274202.9101.02400
8274214.9101.02400
8274217.9101.02400
8274314.9101.02400
8274400.9101.02400
8274400.9101.23050
8274414.9101.02400
8274700.9101.02400
8274700.9151.02400
8449014.4682.02400
8449200.4682.02400
8449200.4683.23049
8449201.4683.23049
8449314.4682.02400
9710535025302400
9710535420123050
9710535460002400
9713735076302400
9713735420002400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Protection Class Range Operating Temperature Range
(°C)
Electrical Connection Seat Seal Body kV Value Flow
(m3/h)
Operating Temperature Range
(Fahrenheit)
Function Fluid Temperature Range
(°C)
Voltage Certification Coil Code Operation Port Size

865.72 €

1 32 Days 160.1 - 16EN 60529 IP6582730-10 - 50DIN EN 175301-803 Form ANBRStainless steel2314 - 122NC-10 - 90230 V AC 50 Hz-91512/2G1-1/4

747.11 €

1 5 Days 160.1 - 16EN 60529 IP6582730-10 - 50DIN EN 175301-803 Form AFPMStainless steel2314 - 122NC-10 - 9024 V DC-91512/2G1-1/4

747.11 €

1 5 Days 100.1 - 10EN 60529 IP6582730-10 - 50DIN EN 175301-803 Form ANBRStainless steel2514 - 122NC-10 - 9024 V DC-91012/2G1-1/2

747.11 €

1 5 Days 100.1 - 10EN 60529 IP6582730-10 - 50DIN EN 175301-803 Form ANBRStainless steel2514 - 122NC-10 - 90230 V AC 50 Hz-91012/2G1-1/2

782.76 €

1 5 Days 160.1 - 16EN 60529 IP6582730-10 - 50DIN EN 175301-803 Form ANBRStainless steel2514 - 122NC-10 - 9024 V DC-91512/2G1-1/2

924.74 €

1 32 Days 160.1 - 16EN 60529 IP6582730-10 - 50DIN EN 175301-803 Form ANBRStainless steel2514 - 122NC-10 - 90230 V AC 50 Hz-91512/2G1-1/2

838.64 €

1 5 Days 160.1 - 16EN 60529 IP6582730-10 - 50DIN EN 175301-803 Form ANBRStainless steel2514 - 122NO-10 - 9024 V DC-91512/2G1-1/2

952.85 €

1 32 Days 160.1 - 16EN 60529 IP6582730-10 - 50DIN EN 175301-803 Form ANBRStainless steel2514 - 122NC-10 - 9024 V DC-91512/2G1-1/2

774.84 €

1 5 Days 100.3 - 10EN 60529 IP6582730-10 - 50DIN EN 175301-803 Form AEPDMStainless steel2514 - 122NC-10 - 9024 V DC-91012/2G1-1/2

878.24 €

1 5 Days 100.1 - 10EN 60529 IP6582730-10 - 50DIN EN 175301-803 Form ANBRStainless steel4114 - 122NC-10 - 9024 V DC-91012/2G2

878.24 €

1 5 Days 100.1 - 10EN 60529 IP6582730-10 - 50DIN EN 175301-803 Form ANBRStainless steel4114 - 122NC-10 - 90230 V AC 50 Hz-91012/2G2

1,060.60 €

1 32 Days 160.1 - 16EN 60529 IP6582730-10 - 50DIN EN 175301-803 Form ANBRStainless steel4114 - 122NC-10 - 90230 V AC 50 Hz-91512/2G2

1,082.24 €

1 32 Days 100.1 - 10EN 60529 IP6582730-10 - 50DIN EN 175301-803 Form ANBRStainless steel4114 - 122NC-10 - 9024 V DC-91012/2G2

928.40 €

1 5 Days 100.1 - 10EN 60529 IP6582730-10 - 50DIN EN 175301-803 Form AFPMStainless steel4114 - 122NC-10 - 9024 V DC-91012/2G2

204.51 €

1 5 Days 160.1 - 16EN 60529 IP6582740-10 - 50-NBRStainless steel1.914 - 122NC-10 - 9024 V DC-91012/21/4" NPT

282.01 €

1 32 Days 160.1 - 16EN 60529 IP6582740-10 - 50-NBR-KStainless steel1.914 - 122NC-10 - 9024 V DC-91012/21/4" NPT

279.84 €

1 5 Days 160.1 - 16EN 60529 IP6582740-10 - 50-NBRStainless steel314 - 122NC-10 - 9024 V DC-91012/23/8" NPT

207.33 €

1 5 Days 160.1 - 16EN 60529 IP6582740-10 - 50-NBRStainless steel3.814 - 122NC-10 - 9024 V DC-91012/21/2" NPT

253.89 €

1 5 Days 160.1 - 16EN 60529 IP6582740-10 - 50-NBRStainless steel3.814 - 122NO-10 - 9024 V DC-91012/21/2" NPT

245.96 €

1 5 Days 160.1 - 16EN 60529 IP6582740-10 - 50-NBRStainless steel3.814 - 122NC-10 - 9024 V DC-91012/21/2" NPT

222.20 €

1 5 Days 160.3 - 16EN 60529 IP6582740-10 - 50-EPDMStainless steel3.814 - 122NC-10 - 9024 V DC-91012/21/2" NPT

319.03 €

1 32 Days 160.1 - 16EN 60529 IP6582740-10 - 50-NBRStainless steel3.814 - 122NO-10 - 9024 V DC-91012/21/2" NPT

400.78 €

1 32 Days 160.3 - 16EN 60529 IP6582740-10 - 50-EPDMStainless steel6.114 - 122NC-10 - 9024 V DC-91012/23/4" NPT

331.31 €

1 5 Days 160.1 - 16EN 60529 IP6582740-10 - 50-NBRStainless steel2314 - 122NC-10 - 9024 V DC-91012/21" NPT

331.31 €

1 5 Days 160.1 - 16EN 60529 IP6582740-10 - 50-NBRStainless steel2314 - 122NC-10 - 90230 V AC 50 Hz-91012/21" NPT

350.69 €

1 5 Days 160.3 - 16EN 60529 IP6582740-10 - 50-EPDMStainless steel2314 - 122NC-10 - 9024 V DC-91012/21" NPT

925.76 €

1 5 Days 100.1 - 10EN 60529 IP6582740-10 - 50-NBRStainless steel4114 - 122NC-10 - 9024 V DC-91012/22" NPT

960.96 €

1 5 Days 160.1 - 16EN 60529 IP6582740-10 - 50-NBRStainless steel4114 - 122NC-10 - 9024 V DC-91512/22" NPT

621.18 €

1 32 Days 160 - 16EN 60529 IP6584490-10 - 50DIN EN 175301-803 Form AEPDMStainless steel1.914 - 122NC-10 - 9024 V DCATEX46822/21/4" NPT

608.06 €

1 32 Days 160 - 16EN 60529 IP6584490-10 - 50DIN EN 175301-803 Form ANBR-KStainless steel3.414 - 122NC-10 - 9024 V DCATEX46822/21/2" NPT

631.02 €

1 98 Days 160 - 16EN 60529 IP6584490-10 - 50DIN EN 175301-803 Form ANBR-KStainless steel3.414 - 122NC-10 - 90230 V AC 40/60 HzATEX46832/21/2" NPT

753.29 €

1 98 Days 160 - 16EN 60529 IP6584490-10 - 50DIN EN 175301-803 Form ANBR-KStainless steel3.414 - 122NO-10 - 90230 V AC 40/60 HzATEX46832/21/2" NPT

795.45 €

1 32 Days 160 - 16EN 60529 IP6584490-10 - 50DIN EN 175301-803 Form AEPDMStainless steel5.814 - 122NC-10 - 11024 V DCATEX46822/23/4" NPT

359.63 €

1 5 Days -2.5 - 8-97105-40 - 65--Anodised aluminium----24 V DC-02532/5G1/4

575.40 €

1 5 Days -2.5 - 8-97105-40 - 65M20 x 1.5-Anodised aluminium----230 V AC-42012/5G1/4

632.63 €

1 5 Days -2.5 - 8-97105-40 - 651/2NPT-Anodised aluminium----24 V DC-46002/5G1/4

926.16 €

1 5 Days -2.5 - 8-97105-40 - 65DIN EN 175301-803-Stainless steel----24 V DC-07632/3G1/4

1,061.56 €

1 5 Days -2.5 - 8-97105-40 - 65M20 x 1.5-Stainless steel----24 V DC-42002/3G1/4

Loading...

Tech Support