ISO Valves - Solenoid (UM/22456/123/61/13J)

ISO Valves - Solenoid UM/22456/123/61/13J

Product Details:

Manufacturer part number: UM/22456/123/61/13J

Brand: NORGREN

Price: 968.23

Delivery time: 5 Days


Technical Data:

Operating Pressure Range: 2 - 10 Bar

Electrical Connection: -

Function: -

Voltage: 24 V DC

Operation: 2/5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UM/22456/123/61/13J

Part Number
UM/22456/123/61/13J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(Bar)
Electrical Connection Function Voltage Operation

968.23 €

1 5 Days 2 - 10--24 V DC2/5

Loading...

  1. 1

Basic information

Range UM/22000 Operating Temperature Range(°C) -10 - 50 Body Diecast aluminium
Operating Temperature Range(Fahrenheit) 14 - 122 Series ISO Star Standard VDMA 24 345
Fluid Temperature Range(°C) -10 - 50

This page is ISO Valves - Solenoid, part number UM/22456/123/61/13J.
You can find the detail information about specifications and dimensions on part number UM/22456/123/61/13J.

Variation of this product

Part Number
UM/22456/123/61/19J
UM/22456/172/61/13J
UM/22456/172/61/19J
UM/22456/6123/61/13J
UM/22456/6123/61/19J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(Bar)
Electrical Connection Function Voltage Operation

1,138.84 €

1 5 Days 2 - 10--220 V AC2/5

735.83 €

1 5 Days 2.5 - 1022mm Industrial standard-24 V DC2/5

735.83 €

1 5 Days 2.5 - 1022mm Industrial standard-220 V AC2/5

1,051.35 €

1 5 Days 2.8 - 10-APB24 V DC3/5

1,217.36 €

1 5 Days 2.8 - 10-APB220 V AC3/5

Tech Support