Actuated Spool Valves (9710000000000000)

Actuated Spool Valves 9710000000000000

Product Details:

Manufacturer part number: 9710000000000000

Brand: NORGREN

Price: 117.50

Delivery time: 5 Days


Technical Data:

Operating Pressure Range: 2 - 8 Bar

Materials: Plastic PBT

Protection Class: IP65

Range: 97100

Operating Temperature Range: -15 - 60 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9710000000000000

Part Number
9710000000000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(Bar)
Materials Protection Class Range Operating Temperature Range
(°C)
Electrical Connection Seat Seal Thread Type Operating Temperature Range
(Fahrenheit)
Function Fluid Temperature Range
(°C)
Voltage Coil Code Operation Port Size

117.50 €

1 5 Days 2 - 8Plastic PBTIP6597100-15 - 60DIN EN 175301-803---13 - 122--15 - 60--2/5G1/8

Loading...

  1. 1

Basic information

Body Anodised aluminium

This page is Actuated Spool Valves, part number 9710000000000000.
You can find the detail information about specifications and dimensions on part number 9710000000000000.

Variation of this product

Part Number
9710000303602400
9710000303623050
9710000305002400
9710000305102400
9710002000000000
9710002305002400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(Bar)
Materials Protection Class Range Operating Temperature Range
(°C)
Electrical Connection Seat Seal Thread Type Operating Temperature Range
(Fahrenheit)
Function Fluid Temperature Range
(°C)
Voltage Coil Code Operation Port Size

144.59 €

1 5 Days 2 - 8Plastic PBTIP65 with connector (excluded)97100-25 - 50DIN EN 175301-803 Form A-BSPP-13 - 122NC-15 - 6024 V DC30362/5G1/8

144.59 €

1 5 Days 2 - 8Plastic PBTIP65 with connector (excluded)97100-25 - 50DIN EN 175301-803 Form A-BSPP-13 - 122NC-15 - 60230 V AC30362/5G1/8

141.23 €

1 5 Days 2 - 8Plastic PBTIP65 with connector (excluded)97100-25 - 50DIN EN 175301-803 Form B---13 - 122--15 - 6024 V DC30502/5G1/8

161.29 €

1 5 Days 2 - 8Plastic PBTIP65 with connector (excluded)97100-25 - 50DIN EN 175301-803 Form B---13 - 122--15 - 6024 V DC30512/5G1/8

133.46 €

1 5 Days 2 - 8Plastic PBTIP6597100-25 - 50DIN EN 175301-803---13 - 122--15 - 60--2/5G1/8

158.03 €

1 5 Days 2 - 8Plastic PBTIP65 with connector (excluded)97100-25 - 50DIN EN 175301-803 Form B-BSPP-13 - 122NC-15 - 6024 V DC30502/5G1/8

Tech Support