Actuated Diaphragm Valves (8240180.9100.02400)

Actuated Diaphragm Valves 8240180.9100.02400

Product Details:

Manufacturer part number: 8240180.9100.02400

Brand: NORGREN

Price: 146.43

Delivery time: 5 Days


Technical Data:

Operating Pressure Range: 0.1 - 16 Bar

Range: 82400

Electrical Connection: DIN EN 175301-803

Body: Brass

kV Value Flow: 3 m3/h


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8240180.9100.02400

Part Number
8240180.9100.02400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(Bar)
Range Electrical Connection Body kV Value Flow
(m3/h)
Thread Type Voltage Coil Code Port Size

146.43 €

1 5 Days 0.1 - 1682400DIN EN 175301-803Brass3ISO G24 V DC9100G3/8

Loading...

  1. 1

Basic information

Protection Class EN 60529 IP65 Operating Temperature Range(°C) -10 - 50 Seat Seal NBR
Operating Temperature Range(Fahrenheit) 14 - 122 Function NC Fluid Temperature Range(°C) -10 - 90
Operation 2/2

This page is Actuated Diaphragm Valves, part number 8240180.9100.02400.
You can find the detail information about specifications and dimensions on part number 8240180.9100.02400.

Variation of this product

Part Number
8240135.9101.02400
8240180.9100.00000
8240180.9101.02400
8240180.9101.23050
8240220.9101.02400
8240220.9101.23050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(Bar)
Range Electrical Connection Body kV Value Flow
(m3/h)
Thread Type Voltage Coil Code Port Size

144.50 €

1 5 Days 0.1 - 1682400DIN EN 175301-803Brass3ISO G24 V DC9101G3/8

136.79 €

1 5 Days 0.1 - 1682400DIN EN 175301-803Brass3ISO GNo coil9100G3/8

147.59 €

1 5 Days 0.1 - 1682400DIN EN 175301-803Brass3ISO G24 V DC9101G3/8

147.59 €

1 5 Days 0.1 - 1682400DIN EN 175301-803Brass3ISO G230 V AC 40/60 Hz9101G3/8

139.66 €

1 5 Days 0.1 - 1682400DIN EN 175301-803Brass3.8ISO G24 V DC9101G1/2

139.66 €

1 5 Days 0.1 - 1682400DIN EN 175301-803Brass3.8ISO G230 V AC 40/60 Hz9101G1/2

Tech Support