Manufacturer part number: V405533A-X0020
Brand: NORGREN
Price: 78.03 €
Delivery time: 5 Days
Operating Pressure Range: -0.9 - 16 Bar
Range: V40
Operating Temperature Range: -15 - 80 °C
Operating Pressure Range: 12.76 - 145 psi
Operating Temperature Range: 5 - 176 Fahrenheit
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V405533A-X0020
Part Number
|
---|
V405533A-X0020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Pressure Range (Bar) | Range | Operating Temperature Range (°C) | Operating Pressure Range (psi) | Operating Temperature Range (Fahrenheit) | Function | Fluid Temperature Range (°C) | Voltage | Operation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.03 € | 1 | 5 Days | -0.9 - 16 | V40 | -15 - 80 | 12.76 - 145 | 5 - 176 | - | - | - | 2/5 |
Loading...
Protection Class | NEMA 4 | Body | Diecast aluminium | Standard | VDMA 24 563 |
---|
This page is Mini ISO Valves - Solenoid, part number V405533A-X0020.
You can find the detail information about specifications and dimensions on part number V405533A-X0020.
Configure
Basic Attributes
Function
Fluid Temperature Range(°C)
Voltage
Operating Pressure Range(Bar)
Range
Operating Temperature Range(°C)
Operating Pressure Range(psi)
Operating Temperature Range(Fahrenheit)
Operation
Filter by standard shipping days
Optional Attributes
Part Number |
---|
V405511D-C313A |
V405513D-C313A |
V405516D-C313A |
V405537A-X0090 |
V405611D-C313A |
V405711D-C313A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Pressure Range (Bar) | Range | Operating Temperature Range (°C) | Operating Pressure Range (psi) | Operating Temperature Range (Fahrenheit) | Function | Fluid Temperature Range (°C) | Voltage | Operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148.02 € | 1 | 5 Days | 2 - 10 | V40 | - | - | 5 - 122 | - | - | 24 V DC | 2/5 | ||
118.67 € | 1 | 5 Days | 1 - 10 | V40 | - | - | 5 - 122 | - | - | 24 V DC | 2/5 | ||
118.67 € | 1 | 5 Days | 1.6 - 10 | V40 | - | - | 5 - 122 | - | - | 24 V DC | 2/5 | ||
79.22 € | 1 | 5 Days | -0.9 - 16 | V40 | -15 - 80 | 12.76 - 145 | 5 - 176 | - | - | - | 2/5 | ||
173.48 € | 1 | 5 Days | 2 - 10 | V40 | - | - | 5 - 122 | APB | - | 24 V DC | 3/5 | ||
173.48 € | 1 | 5 Days | 2 - 10 | V40 | - | - | 5 - 122 | COE | - | 24 V DC | 3/5 |