Heavy Duty Non-Return Valves (S/524)

Heavy Duty Non-Return Valves S/524

Product Details:

Manufacturer part number: S/524

Brand: NORGREN

Price: 256.75

Delivery time: 5 Days


Technical Data:

Port Size: G1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S/524

Part Number
S/524
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Port Size

256.75 €

1 5 Days G1

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 0.3 - 16 Range S/520 Series Operating Temperature Range(°C) -20 - 80
Body Brass Thread Type BSPP Elastomers Nitrile rubber
Fluid Temperature Range(°C) -20 - 80

This page is Heavy Duty Non-Return Valves, part number S/524.
You can find the detail information about specifications and dimensions on part number S/524.

Variation of this product

Part Number
S/520
S/521
S/522
S/523
S/532
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Port Size

46.29 €

1 5 Days G1/8

52.89 €

1 5 Days G1/4

81.55 €

1 5 Days G1/2

170.35 €

1 5 Days G3/4

67.05 €

1 5 Days G3/8

Tech Support