Non-Return Valves (T50P0004)

Non-Return Valves T50P0004

Product Details:

Manufacturer part number: T50P0004

Brand: NORGREN

Price: 31.91

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: 16 Bar

Operating Pressure Range: -0.9 - 16 Bar

Materials: Nickel plated brass

Range: T50

Operating Temperature Range: -20 - 80 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T50P0004

Part Number
T50P0004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Materials Range Operating Temperature Range
(°C)
O/D Tube Length
(mm)
Body Port Size

31.91 €

1 5 Days 16-0.9 - 16Nickel plated brassT50-20 - 80-Aluminium-

Loading...

  1. 1

This page is Non-Return Valves, part number T50P0004.
You can find the detail information about specifications and dimensions on part number T50P0004.

Variation of this product

Part Number
C01G30418
C01G30618
C01G30828
T50P0006
T50P0008
T50P0010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Materials Range Operating Temperature Range
(°C)
O/D Tube Length
(mm)
Body Port Size

16.25 €

1 5 Days 10--C01G30 - 604Nickel plated brassR1/8

19.64 €

1 5 Days 10--C01G30 - 606Nickel plated brassR1/8

20.98 €

1 5 Days 10--C01G30 - 608Nickel plated brassR1/4

36.98 €

1 5 Days 16-0.9 - 16Nickel plated brassT50-20 - 80-Aluminium-

41.96 €

1 5 Days 16-0.9 - 16Nickel plated brassT50-20 - 80-Aluminium-

58.40 €

1 5 Days 16-0.9 - 16Nickel plated brassT50-20 - 80-Aluminium-

Tech Support