Manufacturer part number: M/60111/M/50
Brand: NORGREN
Price: 787.68 €
Delivery time: 5 Days
Cylinder Diameter Length: 10 mm
Stroke Length: 50 mm
Port Size: M5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M/60111/M/50
Operating Pressure Range(Bar) | 1 - 8 | Range | M/60100/M | Operating Temperature Range(°C) | 0 - 80 |
---|---|---|---|---|---|
Thread Type | BSPP | End Covers | Anodised aluminium alloy | Cushioning | Buffer cushioning |
Minimum Operating Pressure(Bar) | 1 | Operation | Double acting |
This page is Slide Units, Double Acting, part number M/60111/M/50.
You can find the detail information about specifications and dimensions on part number M/60111/M/50.
Part Number |
---|
M/60111/M/25 |
M/60111/M/75 |
M/60116/M/100 |
M/60116/M/125 |
M/60116/M/25 |
M/60116/M/50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Diameter Length (mm) | Stroke Length (mm) | Port Size |
---|---|---|---|---|---|---|---|
784.38 € | 1 | 5 Days | 10 | 25 | M5 | ||
804.72 € | 1 | 5 Days | 10 | 75 | M5 | ||
902.45 € | 1 | 5 Days | 16 | 100 | M5 | ||
947.05 € | 1 | 5 Days | 16 | 125 | M5 | ||
859.15 € | 1 | 5 Days | 16 | 25 | M5 | ||
865.72 € | 1 | 5 Days | 16 | 50 | M5 |