Manufacturer part number: 8466000.9101.23050
Brand: NORGREN
Price: 90.01 €
Delivery time: 5 Days
Voltage: 230 V AC 50 Hz
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8466000.9101.23050
Maximum Operating Pressure(Bar) | 10 | Operating Pressure Range(Bar) | 1 - 10 | Protection Class | EN 60529 IP65 |
---|---|---|---|---|---|
Range | 84660 | Operating Temperature Range(°C) | -10 - 60 | Electrical Connection | DIN EN 175301-803 |
Seat Seal | TPU | Body | Aluminium | Function | NC |
Fluid Temperature Range(°C) | -10 - 60 | Coil Code | 9101 | Operation | 2/3 |
Port Size | G1/4 |
This page is Aluminium Pilot Valves, part number 8466000.9101.23050.
You can find the detail information about specifications and dimensions on part number 8466000.9101.23050.
Part Number |
---|
8466000.9101.02400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage |
---|---|---|---|---|---|
90.01 € | 1 | 5 Days | 24 V DC |