Brass Angle Seat Valves (8218200.0000.00000)

Brass Angle Seat Valves 8218200.0000.00000

Product Details:

Manufacturer part number: 8218200.0000.00000

Brand: NORGREN

Price: 203.81

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: 16 Bar

Operating Pressure Range: 0 - 16 Bar

Materials: -

Range: 82180

Operating Temperature Range: -10 - 180 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8218200.0000.00000

Part Number
8218200.0000.00000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Materials Range Operating Temperature Range
(°C)
kV Value Flow
(m3/h)
Thread Type Elastomers Fluid Temperature Range
(°C)
Port Size

203.81 €

1 5 Days 160 - 16-82180-10 - 1804.8---10 - 60G1/2

Loading...

  1. 1

Basic information

Seat Seal PTFE Body Brass Function NC
Operation 2/2

This page is Brass Angle Seat Valves, part number 8218200.0000.00000.
You can find the detail information about specifications and dimensions on part number 8218200.0000.00000.

Variation of this product

Part Number
8218300.0000.00000
8218400.0000.00000
8218500.0000.00000
8218600.0000.00000
8218700.0000.00000
8228500.0000.00000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Materials Range Operating Temperature Range
(°C)
kV Value Flow
(m3/h)
Thread Type Elastomers Fluid Temperature Range
(°C)
Port Size

220.89 €

1 5 Days 100 - 10-82180-10 - 18010---10 - 180G3/4

233.20 €

1 5 Days 100 - 10-82180-10 - 18014---10 - 180G1

319.44 €

1 5 Days 70 - 7-82180-10 - 18023---10 - 180G1-1/4

352.89 €

1 5 Days 4.50 - 4.5-82180-10 - 18030---10 - 180G1-1/2

413.16 €

1 5 Days 30 - 3-82180-10 - 18037---10 - 180G2

440.44 €

1 5 Days 160 - 16-82180-10 - 18027---10 - 60G1-1/4

Tech Support