Shuttle Valves (T65C1800)

Shuttle Valves T65C1800

Product Details:

Manufacturer part number: T65C1800

Brand: NORGREN

Price: 37.64

Delivery time: 5 Days


Technical Data:

Port Size: G1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T65C1800

Part Number
T65C1800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Port Size

37.64 €

1 5 Days G1/8

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 0.7 - 10 Materials Nitrile rubber Range T65
Operating Temperature Range(°C) -20 - 80 Operating Pressure Range(psi) 10 - 145 Body Zinc
Thread Type BSPP Operating Temperature Range(Fahrenheit) 0 - 175 Fluid Temperature Range(°C) -20 - 80

This page is Shuttle Valves, part number T65C1800.
You can find the detail information about specifications and dimensions on part number T65C1800.

Variation of this product

Part Number
T65C2800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Port Size

47.93 €

1 5 Days G1/4

Tech Support