Pressure Control Valves (490100R)

Pressure Control Valves 490100R

Product Details:

Manufacturer part number: 490100R

Brand: NORGREN

Price: 1,094.93

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: - Bar

Operating Pressure Range: 0.2 - 1 Bar

Protection Class: IP65

Range: 100X

Operating Temperature Range: -40 - 85 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

490100R

Part Number
490100R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Protection Class Range Operating Temperature Range
(°C)
Operating Pressure Range
(psi)
Electrical Connection Body Output Signal Operating Temperature Range
(Fahrenheit)
Elastomers Fluid Temperature Range
(°C)
Certification Operation Port Size

1,094.93 €

1 5 Days -0.2 - 1IP65100X-40 - 853 - 15-Zinc----ATEX-G1/4

Loading...

  1. 1

This page is Pressure Control Valves, part number 490100R.
You can find the detail information about specifications and dimensions on part number 490100R.

Variation of this product

Part Number
492100R
EX14001BK4EE1
EX14001PK4EE1
VP1001BJ100A00
VP1001BJ400A00
VP1002BJ400A00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Protection Class Range Operating Temperature Range
(°C)
Operating Pressure Range
(psi)
Electrical Connection Body Output Signal Operating Temperature Range
(Fahrenheit)
Elastomers Fluid Temperature Range
(°C)
Certification Operation Port Size

869.06 €

1 5 Days -0.2 - 1IP65100X-40 - 853 - 15-Zinc----ATEX-G1/4

1,010.44 €

1 5 Days -0.2 - 1IP66140 Failsafe-40 - 85---------1/4" NPT

1,343.05 €

1 98 Days --IP66140 Failsafe-40 - 853 - 15--------1/4" NPT

857.14 €

1 5 Days -0.2 - 1-VP10-40 - 85-----4 - 160----G1/4

857.14 €

1 5 Days ---VP10-40 - 85-----4 - 160----G1/4

857.14 €

1 5 Days ---VP10-40 - 85-----4 - 160----G1/4

Tech Support