Self-Monitoring Safety Valves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SCVA081BB0A02400
SCVA101DE0A02400
SCVA101DE1A02400
SCVA201EF0B02400
SCVA321FH0C02400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(Bar)
Port Size

716.77 €

1 5 Days 3 - 10G1/4

777.65 €

1 5 Days 2 - 10G1/2

833.20 €

1 5 Days 2 - 10G1/2

1,034.04 €

1 5 Days 2 - 10G3/4

1,611.21 €

1 5 Days 2 - 10G1

Loading...

  1. 1

Basic information

Protection Class IP65 Range SCVA Operating Temperature Range(°C) -10 - 60
Body Aluminium Operating Temperature Range(Fahrenheit) 14 - 140 Function NC
Voltage 24 V DC Operation 2/3

Tech Support