Excess Flow Shut-Off Valves (T60C2891)

Excess Flow Shut-Off Valves T60C2891

Product Details:

Manufacturer part number: T60C2891

Brand: NORGREN

Price: 76.60

Delivery time: 5 Days


Technical Data:

Flow: 6.5 l/min

Port Size: G1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T60C2891

Part Number
T60C2891
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Flow
(l/min)
Port Size

76.60 €

1 5 Days 6.5G1/4

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 0 - 16 Range T60 Operating Temperature Range(°C) -20 - 80
Body Aluminium Thread Type BSPP Operating Temperature Range(Fahrenheit) 0 - 175
Fluid Temperature Range(°C) -20 - 80

This page is Excess Flow Shut-Off Valves, part number T60C2891.
You can find the detail information about specifications and dimensions on part number T60C2891.

Variation of this product

Part Number
T60C2890
T60C3890
T60C3891
T60C4890
T60C4891
T60C6890
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Flow
(l/min)
Port Size

76.60 €

1 5 Days 6.5G1/4

83.02 €

1 5 Days 13.5G3/8

83.02 €

1 5 Days 13.5G3/8

90.45 €

1 5 Days 23.2G1/2

90.45 €

1 5 Days 23.2G1/2

134.71 €

1 5 Days 43G3/4

Tech Support