Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2493000080002450
Part Number
|
---|
2493000080002450 |
Part Number | Minimum order quantity | Volume Discount | Operating Pressure Range (Bar) | Protection Class | Operating Temperature Range (°C) | Operating Pressure Range (psi) | Thread Type | Function | Voltage | Coil Code | Operation | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 2 - 8 | - | -10 - 60 | - | BSPP | NC | 24 V AC | 0800 | 2 x 3/2 | G1 |
Loading...
Medium | Compressed Air | Materials | Aluminium | Range | XSz |
---|---|---|---|---|---|
Body | Aluminium | Elastomers | Polyurethane |
This page is Press Safety Valves, part number 2493000080002450.
You can find the detail information about specifications and dimensions on part number 2493000080002450.
Part Number |
---|
2492932305202400 |
2492982305202400 |
2493000080002400 |
2493000080011050 |
2493000080023050 |
2493032020002400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Pressure Range (Bar) | Protection Class | Operating Temperature Range (°C) | Operating Pressure Range (psi) | Thread Type | Function | Voltage | Coil Code | Operation | Port Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,578.99 € | 1 | 5 Days | 2 - 10 | - | -10 - 60 | 29 - 145 | - | - | 24 V DC | 3052 | 2/3 | G1/2 | ||
2,067.99 € | 1 | 5 Days | 3 - 10 | IP65 | - | 43 - 145 | - | - | 24 V DC | 3052 | 2/3 | G1/2 | ||
- | 1 | 5 Days | 2 - 8 | - | -10 - 60 | - | BSPP | NC | 24 V DC | 0800 | 2 x 3/2 | G1 | ||
- | 1 | 5 Days | 2 - 8 | - | -10 - 60 | - | BSPP | NC | 110 V AC | 0800 | 2 x 3/2 | G1 | ||
- | 1 | 5 Days | 2 - 8 | - | -10 - 60 | - | BSPP | NC | 230 V AC | 0800 | 2 x 3/2 | G1 | ||
1,886.35 € | 1 | 5 Days | 2 - 8 | - | -10 - 60 | 29 - 116 | - | - | 24 V DC | 0200 | 2/3 | G3/4 |