Manufacturer part number: 1801605000000000
Brand: NORGREN
Price: 661.06 €
Delivery time: 5 Days
Operating Pressure Range: - Bar
Operating Temperature Range: -25 - 80 °C
Electrical Connection: Gland Pg 13.5
Fluid Temperature Range: -10 - 100 °C
Pressure Range: 0.5 - 10 Bar
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1801605000000000
Part Number
|
---|
1801605000000000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Pressure Range (Bar) | Operating Temperature Range (°C) | Electrical Connection | Fluid Temperature Range (°C) | Pressure Range (Bar) | Certification | Over Pressure (Bar) | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
661.06 € | 1 | 5 Days | - | -25 - 80 | Gland Pg 13.5 | -10 - 100 | 0.5 - 10 | - | 20 | G1/4 |
Loading...
Range | 20D |
---|
This page is Pressure Switches, part number 1801605000000000.
You can find the detail information about specifications and dimensions on part number 1801605000000000.
Part Number |
---|
1801505000000000 |
1801615000000000 |
1801715000000000 |
1811505000000000 |
1811605000000000 |
1811615000000000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Pressure Range (Bar) | Operating Temperature Range (°C) | Electrical Connection | Fluid Temperature Range (°C) | Pressure Range (Bar) | Certification | Over Pressure (Bar) | Port Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
821.02 € | 1 | 5 Days | - | -25 - 80 | Gland Pg 13.5 | -10 - 100 | 0.5 - 6 | - | 20 | G1/4 | ||
1,110.71 € | 1 | 5 Days | - | -25 - 80 | M20 x 1.5 | -10 - 100 | 0.5 - 10 | - | 20 | G1/2 | ||
816.34 € | 1 | 5 Days | - | -25 - 80 | M20 x 1.5 | -10 - 100 | 1 - 16 | - | 50 | G1/2 | ||
591.74 € | 1 | 5 Days | - | -25 - 80 | Gland Pg 13.5 | -10 - 100 | 0.5 - 6 | - | 20 | G1/4 | ||
585.24 € | 1 | 5 Days | - | -25 - 80 | Gland Pg 13.5 | -10 - 100 | 0.5 - 10 | - | 20 | G1/4 | ||
663.72 € | 1 | 5 Days | - | -25 - 80 | M20 x 1.5 | -10 - 100 | 0.5 - 10 | - | 20 | G1/2 |