Electronic Pressure Switches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
860810000000000
860815000000000
860820000000000
860825000000000
863112000000000
863122000000000
863212000000000
863216000000000
863222000000000
863242000000000
863312000000000
863322000000000
863342000000000
863412000000000
863422000000000
863512000000000
863612000000000
863622000000000
863712000000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Range Operating Temperature Range
(°C)
Electrical Connection Thread Type Operating Temperature Range
(Fahrenheit)
Standard Fluid Temperature Range
(°C)
Pressure Range
(Bar)
Voltage Over Pressure
(Bar)
Port Size

-

1 5 Days 51D0 - 50M12 x 1 4 pin-32 - 122-0 - 50--15G1/8

-

1 5 Days 51D0 - 50M12 x 1 4 pin-32 - 122-0 - 50--15G1/8

-

1 5 Days 51D0 - 50M12 x 1 4 pin-32 - 122-0 - 50--3G1/8

-

1 5 Days 51D0 - 50M12 x 1 4 pin-32 - 122-0 - 50--3G1/8

-

1 5 Days 33D-10 - 60M12 ConnectorBSPP-DIN 40050-10 - 800 - 1010 - 32 V DC40G1/4

-

1 5 Days 33D-10 - 60M12 ConnectorBSPP-DIN 40050-10 - 800 - 1010 - 32 V DC40G1/4

-

1 5 Days 33D-10 - 60M12 ConnectorBSPP-DIN 40050-10 - 800 - 1610 - 32 V DC30G1/4

-

1 5 Days 33D-10 - 60M12 Connector--DIN 40050-10 - 800 - 1610 - 32 V DC30-

-

1 5 Days 33D-10 - 60M12 ConnectorBSPP-DIN 40050-10 - 800 - 1610 - 32 V DC30G1/4

-

1 5 Days 33D-10 - 60M12 ConnectorBSPP-DIN 40050-10 - 800 - 1610 - 32 V DC30G1/4

-

1 5 Days 33D-10 - 60M12 ConnectorBSPP-DIN 40050-10 - 800 - 4010 - 32 V DC100G1/4

-

1 5 Days 33D-10 - 60M12 ConnectorBSPP-DIN 40050-10 - 800 - 4010 - 32 V DC100G1/4

-

1 5 Days 33D-10 - 60M12 ConnectorBSPP-DIN 40050-10 - 800 - 4010 - 32 V DC100G1/4

-

1 5 Days 33D-10 - 60M12 ConnectorBSPP-DIN 40050-10 - 800 - 10010 - 32 V DC200G1/4

-

1 5 Days 33D-10 - 60M12 ConnectorBSPP-DIN 40050-10 - 800 - 10010 - 32 V DC200G1/4

-

1 5 Days 33D-10 - 60M12 ConnectorBSPP-DIN 40050-10 - 800 - 16010 - 32 V DC300G1/4

-

1 5 Days 33D-10 - 60M12 ConnectorBSPP-DIN 40050-10 - 800 - 25010 - 32 V DC500G1/4

-

1 5 Days 33D-10 - 60M12 ConnectorBSPP-DIN 40050-10 - 800 - 25010 - 32 V DC500G1/4

-

1 5 Days 33D-10 - 60M12 ConnectorBSPP-DIN 40050-10 - 800 - 40010 - 32 V DC750G1/4

Loading...

  1. 1

Basic information

Protection Class IP65

Tech Support