Swivel Side Tee Adaptors (C01680438)

Swivel Side Tee Adaptors C01680438

Product Details:

Manufacturer part number: C01680438

Brand: NORGREN

Price: 3.65

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 4 mm

Thread Type: ISO Rc

Series: Pneufit C

Thread: R3/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C01680438

Part Number
C01680438
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread Type Series Thread

3.65 €

10 5 Days 4ISO RcPneufit CR3/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT

This page is Swivel Side Tee Adaptors, part number C01680438.
You can find the detail information about specifications and dimensions on part number C01680438.

Variation of this product

Part Number
C01680418
C01680428
C01680618
C01680628
C01680638
C01680648
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)
Thread Type Series Thread

3.33 €

10 5 Days 4ISO RcPneufit CR1/8

3.55 €

10 5 Days 4ISO RcPneufit CR1/4

3.55 €

10 5 Days 6ISO RcPneufit CR1/8

3.65 €

10 5 Days 6ISO RcPneufit CR1/4

4.35 €

10 5 Days 6ISO RcPneufit CR3/8

4.67 €

10 5 Days 6ISO RcPneufit CR1/2

Tech Support