Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | O/D Tube Length (mm) | Body | Thread | |
---|---|---|---|---|---|---|---|
5.05 € | 10 | 5 Days | 4 | Glass filled nylon | M5 | ||
4.73 € | 1 | 5 Days | 4 | Glass filled nylon | G1/8A | ||
- | 1 | Quote | 5 | Glass filled nylon | M5 | ||
5.16 € | 1 | 5 Days | 6 | Glass filled nylon | M5 | ||
5.31 € | 10 | 5 Days | 6 | Glass filled nylon | G1/8A | ||
6.49 € | 10 | 5 Days | 6 | Glass filled nylon | G1/4A | ||
5.85 € | 10 | 5 Days | 8 | Glass filled nylon | G1/8A | ||
6.49 € | 10 | 5 Days | 8 | Glass filled nylon | G1/4A | ||
- | 10 | Quote | 8 | Glass filled nylon | G1/8A | ||
9.65 € | 10 | 5 Days | 10 | Glass filled nylon | G1/4A | ||
9.91 € | 10 | 5 Days | 10 | Glass filled nylon | G1/8A | ||
- | 10 | Quote | 4 | Glass filled nylon | M5 | ||
- | 10 | Quote | 4 | Glass filled nylon | G1/8 | ||
8.55 € | 10 | 5 Days | 6 | Glass filled nylon | G1/8 | ||
9.91 € | 10 | 5 Days | 6 | Glass filled nylon | G1/4 | ||
10.55 € | 1 | 5 Days | 8 | Glass filled nylon | G1/8 | ||
14.45 € | 10 | 5 Days | 8 | Glass filled nylon | G1/4 | ||
20.76 € | 10 | 5 Days | 4 | Glass filled nylon | M5 | ||
22.31 € | 10 | 5 Days | 4 | Glass filled nylon | G1/8 | ||
- | 1 | Quote | 5 | Glass filled nylon | M5 | ||
- | 1 | Quote | 5 | Glass filled nylon | G1/8 | ||
24.64 € | 10 | 5 Days | 6 | Glass filled nylon | M5 | ||
22.31 € | 10 | 5 Days | 6 | Glass filled nylon | G1/8 | ||
24.91 € | 10 | 5 Days | 6 | Glass filled nylon | G1/4 | ||
23.69 € | 10 | 5 Days | 8 | Glass filled nylon | G1/8 | ||
24.91 € | 10 | 5 Days | 8 | Glass filled nylon | G1/4 | ||
40.38 € | 10 | 5 Days | 8 | Glass filled nylon | G3/8 | ||
24.91 € | 10 | 5 Days | 10 | Glass filled nylon | G1/4 | ||
28.69 € | 10 | 5 Days | 10 | Glass filled nylon | G3/8 | ||
34.73 € | 10 | 5 Days | 12 | Glass filled nylon | G3/8 | ||
42.29 € | 10 | 5 Days | 12 | Glass filled nylon | G1/2 | ||
- | 1 | Quote | 6 | Glass filled nylon | R1/8 | ||
- | 1 | Quote | 4 | Glass filled nylon | R1/8 | ||
- | 1 | Quote | 6 | Glass filled nylon | R1/8 | ||
- | 1 | Quote | 6 | Glass filled nylon | R1/4 | ||
- | 1 | Quote | 8 | Glass filled nylon | R1/4 | ||
- | 1 | Quote | 8 | Glass filled nylon | R3/8 | ||
- | 1 | Quote | 10 | Glass filled nylon | R1/4 | ||
- | 1 | Quote | 10 | Glass filled nylon | R3/8 | ||
- | 1 | Quote | 12 | Glass filled nylon | R1/2 | ||
- | 10 | Quote | - | Glass filled nylon | M5 | ||
- | 1 | Quote | - | Glass filled nylon | G1/8 | ||
- | 10 | Quote | - | Glass filled nylon | G1/4 | ||
- | 10 | Quote | - | Glass filled nylon | G3/8 | ||
- | 10 | Quote | - | Glass filled nylon | G1/2 | ||
- | 1 | Quote | - | Glass filled nylon | M5 | ||
- | 10 | Quote | - | Glass filled nylon | G1/8 | ||
- | 10 | Quote | - | Glass filled nylon | G1/4 | ||
- | 10 | Quote | - | Glass filled nylon | G3/8 | ||
- | 1 | Quote | - | Glass filled nylon | G1/2 | ||
- | 1 | Quote | - | Glass filled nylon | G1/8 | ||
- | 1 | Quote | - | Glass filled nylon | G1/4 | ||
- | 1 | Quote | - | Glass filled nylon | G3/8 | ||
- | 1 | Quote | - | Glass filled nylon | G1/8 | ||
- | 1 | Quote | - | Glass filled nylon | G1/4 | ||
- | 1 | Quote | - | Glass filled nylon | G3/8 | ||
- | 1 | Quote | - | Glass filled nylon | G1/8A | ||
- | 1 | Quote | - | Glass filled nylon | G1/4A | ||
- | 1 | Quote | - | Glass filled nylon | M5 | ||
- | 1 | Quote | - | Glass filled nylon | G1/8A |
Loading...
Operating Temperature(°C) | -20 - 80 | Operating Pressure Range(Bar) | -0.9 - 18 | Series | Pneufit |
---|