Stem Tee (Equal)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C00630400
C00630600
C00630800
C00631000
C00631200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)

2.89 €

10 5 Days 4

3.31 €

10 5 Days 6

3.53 €

1 5 Days 8

3.96 €

5 5 Days 10

5.15 €

5 5 Days 12

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

Tech Support