Manufacturer part number: S01670618
Brand: NORGREN
Price: 30.14 €
Delivery time: 5 Days
O/D Tube Length: 6 mm
Thread: R1/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S01670618
Operating Temperature(°C) | -15 - 225 | Operating Pressure Range(Bar) | -0.9 - 15 | Body | Stainless steel (1.4404/316) |
---|---|---|---|---|---|
Series | Pneufit S |
This page is Swivel Tee Adaptors BSP Taper, part number S01670618.
You can find the detail information about specifications and dimensions on part number S01670618.
Part Number |
---|
S01670418 |
S01670628 |
S01670818 |
S01670828 |
S01671028 |
S01671038 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) | Thread |
---|---|---|---|---|---|---|
25.50 € | 1 | 5 Days | 4 | R1/8 | ||
34.40 € | 1 | 5 Days | 6 | R1/4 | ||
34.87 € | 1 | 5 Days | 8 | R1/8 | ||
37.39 € | 1 | 5 Days | 8 | R1/4 | ||
48.87 € | 1 | 5 Days | 10 | R1/4 | ||
50.60 € | 1 | 5 Days | 10 | R3/8 |