Stem Union (Unequal) (C00220604)

Stem Union (Unequal) C00220604

Product Details:

Manufacturer part number: C00220604

Brand: NORGREN

Price: 1.51

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C00220604

Part Number
C00220604
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)

1.51 €

10 5 Days 4

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

This page is Stem Union (Unequal), part number C00220604.
You can find the detail information about specifications and dimensions on part number C00220604.

Variation of this product

Part Number
C00220806
C00221008
C00221210
C00221612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)

1.60 €

10 5 Days 6

1.82 €

10 5 Days 8

1.93 €

10 5 Days 10

2.36 €

10 5 Days 12

Tech Support