Manufacturer part number: 36051404
Brand: NORGREN
Price: 8.51 €
Delivery time: 5 Days
Operating Temperature: - °C
Operating Pressure Range: - Bar
Materials: -
Range: Enots 36
O/D Tube Length: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
36051404
Part Number
|
---|
36051404 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Temperature (°C) | Operating Pressure Range (Bar) | Materials | Range | O/D Tube Length (mm) | Body | O/D Tube Length (Inch) | Series | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.51 € | 50 | 5 Days | - | - | - | Enots 36 | 6 | - | - | - |
Loading...
This page is Tee Connectors, part number 36051404.
You can find the detail information about specifications and dimensions on part number 36051404.
Part Number |
---|
34029005 |
36051405 |
36051406 |
36051407 |
M00600300 |
M00600400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Temperature (°C) | Operating Pressure Range (Bar) | Materials | Range | O/D Tube Length (mm) | Body | O/D Tube Length (Inch) | Series |
---|---|---|---|---|---|---|---|---|---|---|---|---|
19.85 € | 1 | 5 Days | - | - | Brass to BS 2874:1986 (CZ 121), bright nickel plated | Enots 34 | - | - | 5/1 | - | ||
9.42 € | 1 | 5 Days | - | - | - | Enots 36 | 8 | - | - | - | ||
10.58 € | 1 | 98 Days | - | - | - | Enots 36 | 10 | - | - | - | ||
16.85 € | 1 | 5 Days | - | - | - | Enots 36 | 12 | - | - | - | ||
3.16 € | 10 | 5 Days | 0 - 60 | -0.9 - 10 | - | - | 3 | Plastic PBT | - | Pneufit M | ||
3.16 € | 10 | 5 Days | 0 - 60 | -0.9 - 10 | - | - | 4 | Plastic PBT | - | Pneufit M |