Stem Manifolds (C00J30604)

Stem Manifolds C00J30604

Product Details:

Manufacturer part number: C00J30604

Brand: NORGREN

Price: 8.69

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C00J30604

Part Number
C00J30604
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)

8.69 €

5 5 Days 6

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

This page is Stem Manifolds, part number C00J30604.
You can find the detail information about specifications and dimensions on part number C00J30604.

Variation of this product

Part Number
C00J30804
C00J30806
C00J31008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)

9.44 €

5 5 Days 8

9.96 €

5 5 Days 8

10.42 €

5 5 Days 10

Tech Support