Quick Release Couplings (233130600)

Quick Release Couplings 233130600

Product Details:

Manufacturer part number: 233130600

Brand: NORGREN

Price: 1.95

Delivery time: 5 Days


Technical Data:

Range: 233

O/D Tube Length: - mm

Female Thread: -

Flow: 560 l/min

Thread: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

233130600

Part Number
233130600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Range O/D Tube Length
(mm)
Female Thread Flow
(l/min)
Thread

1.95 €

10 5 Days 233--560-

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20 - 100 Operating Pressure Range(Bar) 0 - 35

This page is Quick Release Couplings, part number 233130600.
You can find the detail information about specifications and dimensions on part number 233130600.

Variation of this product

Part Number
233120018
233120028
233130400
233130900
233160400
233160600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Range O/D Tube Length
(mm)
Female Thread Flow
(l/min)
Thread

2.73 €

1 5 Days 233-G1/8560G1/8

2.84 €

10 5 Days 233-G1/4560G1/4

2.09 €

10 5 Days 233--560-

2.33 €

10 5 Days 233--560-

2.91 €

10 5 Days 2336-560-

2.91 €

10 5 Days 2338-560-

Tech Support